IESNA:LM-63-2002
[TEST]P976419
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-39-C-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3900LM PACKAGE 90CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3877.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1149.3 1153.3 1149.3 1141.4 1129.5 1113.6 1093.7 1072.5 1047.4 1016.9 
985.1 949.4 909.7 867.3 819.6 774.6 724.3 671.3 621.0 569.4 
517.7 470.1 423.7 380.0 341.6 304.5 270.1 237.0 207.9 178.8 
152.3 125.8 103.3 78.1 54.3 29.1 0.0 
1149.3 1154.6 1170.5 1189.1 1208.9 1220.8 1224.8 1223.5 1212.9 1198.3 
1174.5 1146.7 1110.9 1068.6 1020.9 969.2 913.6 858.0 802.4 746.8 
696.5 650.1 603.8 562.7 523.0 487.3 454.2 421.1 386.6 354.9 
321.8 286.0 250.3 206.6 161.5 96.7 0.0 
1149.3 1159.9 1210.2 1255.3 1289.7 1316.2 1334.7 1342.6 1341.3 1329.4 
1309.5 1279.1 1243.3 1197.0 1145.4 1089.7 1027.5 965.3 904.4 840.8 
785.2 732.2 680.6 634.2 589.2 546.9 507.1 467.4 429.0 390.6 
352.2 313.8 271.4 217.2 158.9 84.7 0.0 
1149.3 1182.4 1252.6 1309.5 1355.9 1391.6 1414.2 1427.4 1430.0 1419.4 
1398.3 1365.2 1320.1 1267.2 1206.3 1138.7 1067.2 993.1 916.3 850.1 
781.2 720.3 662.1 609.1 560.1 516.4 474.0 435.6 397.2 361.5 
324.4 280.7 233.0 182.7 131.1 67.5 0.0 
1149.3 1182.4 1260.6 1320.1 1371.8 1410.2 1434.0 1447.3 1448.6 1439.3 
1416.8 1382.4 1333.4 1276.4 1208.9 1137.4 1060.6 983.8 911.0 834.2 
766.7 704.4 646.2 594.5 546.9 503.2 466.1 426.4 391.9 357.5 
321.8 274.1 227.7 180.1 124.5 64.9 0.0 
